Properties
Version | Sheathing strippers |
Order No. | 9201430000 |
Type | ZUB SLICER NO16-35 |
GTIN (EAN) | 4032248430314 |
Qty. | 2 items |
Width | 115 mm |
Width (inches) | 4.528 inch |
Net weight | 3 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |
Is accessory of
ToolsStripping the insulationSheathing strippers and accessoriesCable cutter for all customary round cables, 4-37 mm²Tools