TOP-Schraubanschluss
Screw connection with optimised design - easy to use and minimum space requirements
TOP GS PCB terminal system with TOP screw connection. Operated from one side only. Optional: ATEX approval!
Operated from one side and extremely versatile:
Sophisticated design and user-friendly wiring - conductor connected and the clamping point accessed from the same direction (TOP)
TOP GS: the special terminal for special applications.
TOP GS PCB terminal system with TOP screw connection. Operated from one side only. Optional: ATEX approval!
Operated from one side and extremely versatile:
- High current-carrying capacity up to 32 A (IEC) or 30 A (UL)
- 3 pitches (5.08 / 6.35 / 7.62 mm) for voltages up to 1000V (IEC) or 300 V (UL)
- Enormous connection capacity, cross-sections up to 6 mm²
- 2 outlet directions in relation to the PCB (90 / 180°)
- For mounting side by side or fixed number of poles, up to 24 connections
- Explosion-protected variations for ATEX zones
- Attachment profile for Dekafix markers
Sophisticated design and user-friendly wiring - conductor connected and the clamping point accessed from the same direction (TOP)
TOP GS: the special terminal for special applications.
Ihrem Warenkorb hinzugefügt