Egenskaber
Version | USB cable, USB A, USB C, PVC, 2 m |
Order No. | 2838380020 |
Type | IE-USB-A-C-2.0M |
GTIN (EAN) | 4064675444329 |
Qty. | 1 Styk |
Length | 2 m |
Length (inches) | 78,74 inch |
Net weight | 57 g |
Operating temperature | -15 °C...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Sheathing colour | black |
Material sheath | PVC |
Sheath diameter, max. | 3,9 mm |
Sheath diameter, min. | 3,5 mm |
Sheathing colour | black |
Plug left | USB A, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | IP20, male contact, straight, plug, Plastic, shielded |
Plug left | USB A, IP20, male contact, straight, plug, Plastic, shielded |
Plug right | IP20, male contact, straight, plug, Plastic, shielded |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001408 |
ETIM 7.0 | EC001408 |
ETIM 8.0 | EC001408 |
ETIM 9.0 | EC001408 |
ECLASS 9.0 | 27-06-20-11 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-01-06 |
ECLASS 11.0 | 27-06-01-06 |
ECLASS 12.0 | 27-06-01-06 |
ECLASS 13.0 | 27-06-01-06 |
ECLASS 14.0 | 27-06-01-06 |
Approvals |  |
ROHS | Conform |