Eigenschappen
Version | Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35 |
Order No. | 0501820000 |
Type | SAKS 4/35 |
GTIN (EAN) | 4008190090166 |
Qty. | 20 items |
Depth | 65 mm |
Depth (inches) | 2,559 inch |
Depth including DIN rail | 66 mm |
Height | 75 mm |
Height (inches) | 2,953 inch |
Width | 24 mm |
Width (inches) | 0,945 inch |
Net weight | 77,2 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | KrG |
Colour | medium yellow |
UL 94 flammability rating |
V-0
5VA |
Version |
Screw connection
Fuse cartridge for screwable cross-connection One end without connector |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | closed |
Type of mounting | Snap-on |
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. | 10 mm² |
Connection direction | on side |
Connection type, additional connection | Screw connection |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0,33 mm² |
Clamping screw | M 4 |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 1,5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B6 |
Number of connections | 2 |
Stripping length | 14 mm |
Tightening torque, max. | 2,4 Nm |
Tightening torque, min. | 1,2 Nm |
Torque level with DMS electric screwdriver | 4 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0,5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0,5 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 0,5 mm² |
Certificate No. (CSA) | 12400-188 |
Current size B (CSA) | 30 A |
Current size C (CSA) | 30 A |
Current size D (CSA) | 5 A |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 8 AWG |
Wire cross section min. (CSA) | 22 AWG |
Type of voltage for indicator | AC/DC |
Cartridge fuse | E14 |
Display | Without LED |
Fuse holder (cartridge holder) | for screw fixing |
Operating voltage, max. | 400 V |
Type of voltage for indicator | AC/DC |
Installation advice | Direct mounting |
Rail | TS 35 |
Standards | IEC 60947-7-3 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 22 |
Rated cross-section | 10 mm² |
Rated voltage | 400 V |
Rated DC voltage | 400 V |
Rated current | 16 A |
Current at maximum wires | 16 A |
Standards | IEC 60947-7-3 |
Volume resistance according to IEC 60947-7-x | 0,56 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1,82 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 8 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 8 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 30 A |
Voltage size C (UR) | 600 V |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153725)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36639) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_236835) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0501820000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0501820000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ETIM 10.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
ECLASS 15.0 | 27-25-01-13 |
Approvals |      |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E60693 |
Toebehoren
-
Product ID:1046350000VPE:800 items
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Product ID:0494920000VPE:10 items
Busbar support, medium yellow, 130 °C, Width: 40 mm, V-0, KrG, when screwed in
-
Product ID:1856750000VPE:160 items
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Product ID:1046370000VPE:160 items
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Product ID:0138000000VPE:50 items
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, pink
-
Product ID:0328600000VPE:50 items
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, green
-
Product ID:0328700000VPE:50 items
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, red
-
Product ID:1609801044VPE:1000 items
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Product ID:0280300000VPE:10 Meter
Busbar (terminal), silver, Height: 12 mm, Depth: 2 mm, Steel
-
Product ID:0131400000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 2, Pitch in mm (P): 14.00, Insulated: No, Width: 16.9 mm
-
Product ID:0178600000VPE:50 items
Terminal cover, yellow, PVC, Height: 39.6 mm, Width: 25 mm, Depth: 1 mm, HB
-
Product ID:0514400000VPE:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm
-
Product ID:2007130000VPE:500 items
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Product ID:1071200000VPE:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 1.2 mm, Copper
-
Product ID:0348900000VPE:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Copper
-
Product ID:0571300000VPE:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 6 mm, Copper
-
Product ID:0191600000VPE:20 items
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 4, Pitch in mm (P): 13.00, Insulated: No, Width: 44.7 mm
-
Product ID:0191400000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 2, Pitch in mm (P): 13.00, Insulated: No, Width: 18.9 mm
-
Product ID:0191500000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 3, Pitch in mm (P): 13.00, Insulated: No, Width: 31.9 mm
-
Product ID:0339000000VPE:20 items
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 10, Pitch in mm (P): 10.00, Insulated: No, Width: 226 mm
-
Product ID:0338800000VPE:20 items
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 10, Pitch in mm (P): 13.00, Insulated: No, Width: 122.1 mm
-
Product ID:0328100000VPE:20 items
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 3, Pitch in mm (P): 24.00, Insulated: No, Width: 58 mm
-
Product ID:0328000000VPE:20 items
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 2, Pitch in mm (P): 24.00, Insulated: No, Width: 34 mm
-
Product ID:0267100000VPE:50 items
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 30 mm
-
Product ID:0103300000VPE:100 items
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 9 mm
-
Product ID:0292500000VPE:100 items
Mounting screw (Terminal), 3.00 mm, Steel, Depth: 4.8 mm, Width: 4.8 mm, Height: 25 mm
-
-
Product ID:0362800000VPE:100 items
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 20 mm
-
Product ID:1609820000VPE:1000 items
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Product ID:0383560000VPE:50 items
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Product ID:0517960000VPE:20 items
SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white
-
Product ID:0280200000VPE:10 Meter
Busbar (terminal), Natural, Height: 15 mm, Depth: 2 mm, Copper
-
Product ID:0285100000VPE:50 items
Connecting sleeve (terminal), when screwed in, Width: 5 mm, Height: 5 mm, Depth: 17.5 mm, Number of poles: 1, Cu Zn
-
Product ID:0135900000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 6.50, Insulated: No, Width: 1.5 mm
-
Product ID:0135800000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: No, Width: 8 mm
-
Product ID:0285200000VPE:50 items
Connecting sleeve (terminal), when screwed in, Width: 5 mm, Height: 5 mm, Depth: 17.5 mm, Number of poles: 1, Copper
-
Product ID:0528400000VPE:10 items
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, Width: 19 mm
-
-
Product ID:0299700000VPE:50 items
Connecting sleeve (terminal), when screwed in, Width: 7 mm, Height: 7 mm, Depth: 13.6 mm, Number of poles: 1, Cu Zn
-
Product ID:0249000000VPE:100 items
Connecting sleeve (terminal), when screwed in, Width: 4.9 mm, Height: 4.9 mm, Depth: 12 mm, Number of poles: 1, Copper
-
Product ID:0194700000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 7 mm
-
Product ID:0242920000VPE:20 items
Partition plate (terminal), beige, Height: 75 mm, Width: 3 mm, V-2, PA 66
-
Product ID:1856740000VPE:800 items
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Product ID:0267400000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 2, Pitch in mm (P): 11.00, Insulated: No, Width: 18 mm
-
Product ID:0341700000VPE:20 items
Cross-connector (terminal), when screwed in, grey, 20 A, Number of poles: 10, Pitch in mm (P): 8.00, Insulated: No, Width: 106 mm
-
Product ID:0267600000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 41 A, Number of poles: 4, Pitch in mm (P): 11.00, Insulated: No, Width: 40 mm
-
Product ID:0267500000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 3, Pitch in mm (P): 11.00, Insulated: No, Width: 29 mm
-
Product ID:0474700000VPE:20 items
Partition plate (terminal), dark brown, Height: 65 mm, Width: 0.5 mm, V-2
-
Product ID:3833500000VPE:20 items
Partition plate (terminal), dark brown, Height: 65 mm, Width: 2 mm, V-2, PA 66
-
Product ID:1609830000VPE:200 items
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
Product ID:1067600000VPE:50 items
End bracket, dark beige, TS 32, V-2, PA 66 GF 30, Width: 12 mm, 100 °C
-
Product ID:0206160000VPE:50 items
End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C
-
Product ID:0199360000VPE:50 items
End bracket, beige, TS 32, V-0, Wemid, Width: 15 mm, 100 °C
-
Product ID:0338400000VPE:20 items
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 97 mm
-
Product ID:0338500000VPE:20 items
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 115.1 mm
-
Product ID:0135700000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 4, Pitch in mm (P): 12.00, Insulated: No, Width: 43.7 mm
-
Product ID:0135600000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 3, Pitch in mm (P): 12.00, Insulated: No, Width: 31.8 mm
-
Product ID:0135500000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 12.00, Insulated: No, Width: 19.9 mm
-
Product ID:1609840000VPE:900 items
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, white
-
Product ID:1058800000VPE:20 items
Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid
-
Product ID:0286500000VPE:20 items
Socket (terminal), Plug-in depth: 15 mm, Depth: 23 mm
-
-
Product ID:0114100000VPE:100 items
Cross-connector (terminal), when screwed in, grey, 36 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: No, Width: 17 mm
-
Product ID:1609850000VPE:180 items
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, To customer specification
-
Product ID:0191300000VPE:20 items
End plate for terminals, dark beige, Height: 54 mm, Width: 3 mm, V-0, KrG, Snap-on: Yes
-
Product ID:0191320000VPE:20 items
End plate for terminals, dark beige, yellow, Height: 54 mm, Width: 3 mm, V-0, KrG, Snap-on: Yes
-
-
Product ID:0134220000VPE:20 items
End plate for terminals, dark beige, yellow, Height: 82 mm, Width: 3 mm, V-0, KrG, Snap-on: Yes
-
Product ID:0146720000VPE:20 items
End plate for terminals, dark beige, yellow, Height: 65 mm, Width: 3 mm, V-0, KrG, Snap-on: Yes
-
Product ID:2007120000VPE:600 items
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Product ID:0457100000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 2, Pitch in mm (P): 9.90, Insulated: No, Width: 16.9 mm
-
Product ID:0457200000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 3, Pitch in mm (P): 9.90, Insulated: No, Width: 26.8 mm
-
Product ID:0457400000VPE:20 items
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 10, Pitch in mm (P): 9.90, Insulated: No, Width: 96.1 mm
-
Product ID:0457300000VPE:50 items
Cross-connector (terminal), when screwed in, grey, 57 A, Number of poles: 4, Pitch in mm (P): 9.90, Insulated: No, Width: 36.7 mm