Universal transducer

WAS/WAZ6 TTA is a universal signal converter and trip amplifier that can be configured on the PC. Combines the functions of isolation, transmission, linearisation and trip amplification in a single module.

These exceptional characteristics and outstanding configurability combine to make the TTA truly unique. 
The TTA functions with stability and precision under a wide range of voltages and ambient temperatures. It is compatible with all standard sensor types.
 

  • Universal input signals: temperature signals such as resistance thermometer, thermocouple, potentiometer, frequency transmitter, DC voltage signals and current signals
  • Loop-powered or passive input
  • Wide-range power supply: 18 – 264 V AC/DC
  • User-defined linearization
  • Inputs and outputs can be configured on PC
  • Combined analogue and relay output
  • Ambient temperature range: -40 °C …70 °C



The CBX200 USB interface is used to connect to the PC.
The WAS/WAZ6 TTA is also offered as an option with ATEX Zone 2 and UL C1D2 approvals.


Universal transducer