SLF 7.62HP/180LRSH
								180° inverted male header with PUSH-IN connection technology for field wiring in 2.5 mm² with a 7.62 pitch. Also ideal as a touch-safe solution for inverse voltages.
Meets the requirements of UL1059 600 V class C and IEC 61800-5-1.
Variants: available without flange, with external flange, with release latch. Including pre-assembled pluggable shield connection for large area shielding in your application.
						Meets the requirements of UL1059 600 V class C and IEC 61800-5-1.
Variants: available without flange, with external flange, with release latch. Including pre-assembled pluggable shield connection for large area shielding in your application.
- 
		Tuotteen tunnus:2632780000VPE:40 PCPCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box 
- 
		Tuotteen tunnus:2632790000VPE:40 PCPCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box 
- 
		Tuotteen tunnus:2614190000VPE:40 PCPCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box 
            Added to Your Shopping Cart