Ominaisuudet
Version | KSP (Klippon shroud), Protective cap, Silicone |
Order No. | 1193940000 |
Type | KSP L 104 S |
GTIN (EAN) | 4032248976935 |
Qty. | 10 items |
Delivery status | Discontinued |
Available until | 30.07.2023 |
Height | 160 mm |
Height (inches) | 6,299 inch |
Length | 210 mm |
Length (inches) | 8,268 inch |
Net weight | 174,3 g |
Operating temperature | -60 °C...200 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Gap, internal dimension B | 120 mm |
Halogen | halogen-free |
Hardness (IRHD) | 60 |
Inside diameter D2 | 104 mm |
Material | Silicone |
O.D. | 108 mm |
Operating temperature range, max. | 200 °C |
Operating temperature range, min. | −60 °C |
Silicone | Yes |
Thickness | 2 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70197) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ETIM 10.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-90 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
ECLASS 15.0 | 27-14-08-07 |
ROHS | Conform |