Ominaisuudet
Version | cable lug, terminal end,1.5 mm²,1 mm² - 1.5 mm² |
Order No. | 1495210000 |
Type | KWN-M3/-1,5 90 |
GTIN (EAN) | 4050118304893 |
Qty. | 100 items |
Net weight | 1,49 g |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Version | Euro series 90° |
Conductor cross-section | 1,5 mm² |
Conductor cross-section, max. | 1,5 mm² |
Conductor cross-section, min. | 1 mm² |
Connection length (I) | 8 mm |
Flange width (b) | 6,5 mm |
Hole | M 3 |
Inside diameter of flange (d2) | 3,2 mm |
Inside diameter of shaft (d1) | 1,9 mm |
Insulation | not available |
Outside diameter of shaft (d3) | 3,9 mm |
Shaft length (a) | 5 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1495210000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001051 |
ETIM 7.0 | EC001051 |
ETIM 8.0 | EC001051 |
ETIM 9.0 | EC001051 |
ECLASS 9.0 | 27-40-02-05 |
ECLASS 9.1 | 27-40-02-05 |
ECLASS 10.0 | 27-40-02-05 |
ECLASS 11.0 | 27-40-02-05 |
ECLASS 12.0 | 27-40-02-05 |
ECLASS 13.0 | 27-40-02-05 |
ECLASS 14.0 | 27-40-02-05 |
ROHS | Conform |