V1 metal bayonet
-
Tuotteen tunnus:1963120000VPE:10 PC
RJ45 plug, no tools required, Variant 1 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Tuotteen tunnus:1963130000VPE:10 PC
RJ45 plug, no tools required, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Tuotteen tunnus:1963140000VPE:1 PC
RJ45 crimp plug, Variant 1 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Tuotteen tunnus:1963150000VPE:10 PC
RJ45 crimp plug, Variant 1 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Tuotteen tunnus:1963480000VPE:10 PC
Flange RJ45, IP67, Variant 1 metal, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Tuotteen tunnus:1963470000VPE:10 PC
Flange RJ45, IP67, Variant 1 metal, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)
-
Tuotteen tunnus:1962550000VPE:10 PC
Empty enclosure, Plug housing, Variant 1 to IEC 61076-3-106, IP67
-
Tuotteen tunnus:1962560000VPE:10 PC
Empty enclosure, Plug housing, bending protection, Variant 1 to IEC 61076-3-106, IP67
-
Tuotteen tunnus:1963540000VPE:10 PC
Empty enclosure, Flange-mounted housing, Variant 1 to IEC 61076-3-106, IP67
-
Tuotteen tunnus:1221030000VPE:10 PC
Empty enclosure, Flange-mounted housing, Variant 1 to IEC 61076-3-106, IP67