Convertisseur de médias industriels de la série IEM
Meet industrial requirements, Weidmüller’s IEM series media converters have a RJ54 port and variants of single-mode / multimode fibre optic port with a ST or SC connector.
• Protection level: IP40
• Operation temperature: -40°C to +85°C
• Metal, fanless
• DIN-Rail or wall mounting
• Input voltage: 24V DC/AC (18~72 VDC / 18~50 VAC)
Added to Your Shopping Cart