Klippon® POK 122209 - 120 x 220 x 90 mm
								The Klippon® POK enclosure range is made from a high-quality glass fibre reinforced polyester and is ideal for applications and environments where corrosion resistance, impact resistance and a high IP protection class are a requirement.
Key features of the extensive product range:
						Key features of the extensive product range:
- Available in 17 sizes
 - Two standard finishes (colours): grey (similar to RAL 7001 for industrial use) and black (similar to RAL 9011 for harsh environments, Ex)
 - Cover with stainless steel screws in cross-head / slotted design
 - Moulded gasket made of silicone or chloroprene
 - Fixing holes outside the sealed area to ensure high ingress protection of IP66
 - Impact resistance up to 7 Joules
 - Mounting directly in the enclosure or using an internal mounting plate
 - Direct wall mounting possible using fixing holes or mounting feet
 - Fastening thread to attach mounting rails and plates
 - Up to E60 fire rating dependent on the configuration
 - Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.
 
- 
		Item No.:1305880000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
 - 
		Item No.:1306070000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
 
            Added to Your Shopping Cart