Hood, Cable Entry at top
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Tuotteen tunnus:1787830000VPE:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, Side-locking clamp on upper side, Standard, Size of cable entries: M 32
-
Référence produit:1253270000Conditionnement:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, , Side-locking clamp on upper side, , Size of cable entries: 2*M32
-
N. articolo:1662080000Confezione:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, Side-locking clamp on upper side, high, Size of cable entries: PG 21
-
N. articolo:1662020000Confezione:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, Side-locking clamp on upper side, Standard, Size of cable entries: PG 29
-
항목 번호:1662100000패키징 단위:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, Side-locking clamp on upper side, high, Size of cable entries: PG 29