HEEE series - 16A, 500V, 40 - 64 poles
A heavy-duty connector consists of a connector insert and its protective housing. The insert is therefore the heart of the heavy-duty connector. It is responsible for electrical functioning. Connector inserts from Weidmüller are made from high-quality insulation materials, which allow secure transmission of high voltages in a tight space. Moreover, we use only a single type of plastic in our entire product line. This plastic is UL listed, and suitable for railway applications. This allows unlimited world-wide use of the RockStar® connector.
-
Cikkszám:1528380000販売単位:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 40, Crimp connection, Installation size: 6
-
Product ID:1528370000VPE:1 PC
HDC insert, Pin, Male, 500 V, 16 A, Number of poles: 40, Crimp connection, Installation size: 6
-
Product ID:2729590000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 64, Crimp connection, Installation size: 8
-
Product ID:2729580000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 64, Crimp connection, Installation size: 8
Added to Your Shopping Cart