green
SlimFix are conductor and cable markers with a space-saving design. The markers can be fitted even after the conductor has been installed. They consist of halogen-free material and comply with flammability rating V0/V2. SlimFix is an acknowledged and accredited marker type for traffic engineering applications. The SF tool allows easy installation, even in case of small markers.
Advantages:
Advantages:
- Halogen-free material
- Flammability rating V0/V2
- Approved and accredited markers for traffic engineering applications, etc.
- Has to be fixed with cable ties if the conductor cross-section is larger than 16.0 mm²
- Markers in proven MultiCard format
-
№ продукта:1730590005Упаковочная единица:800 ks
SlimFix, Označení vodičů a kabelů, 1.2 - 1.6 mm, 21 x 3.2 mm, Zelená
-
№ продукта:1689390005Упаковочная единица:800 ks
SlimFix, Označení vodičů a kabelů, 1.7 - 2.1 mm, 21 x 3.2 mm, Zelená
-
№ продукта:1689410005Упаковочная единица:800 ks
SlimFix, Označení vodičů a kabelů, 2.2 - 2.9 mm, 21 x 3.6 mm, Zelená
-
№ продукта:1689430005Упаковочная единица:512 ks
SlimFix, Označení vodičů a kabelů, 3 - 3.7 mm, 21 x 4.6 mm, Zelená
-
№ продукта:1689450005Упаковочная единица:288 ks
SlimFix, Označení vodičů a kabelů, 3.6 - 6 mm, 21 x 5.7 mm, Zelená
-
№ продукта:2741190000Упаковочная единица:192 ks
SlimFix, Označení vodičů a kabelů, 21 x 7.4 mm, Zelená
-
№ продукта:1689470005Упаковочная единица:160 ks
SlimFix, Označení vodičů a kabelů, 4.8 - 7.4 mm, 21 x 7.4 mm, Zelená
-
№ продукта:1730560005Упаковочная единица:160 ks
SlimFix, Označení vodičů a kabelů, 5.8 - 7.8 mm, 21 x 8.4 mm, Zelená
Added to Your Shopping Cart