Eigenschappen
Version | Photovoltaics, Cartridge fuse, 1500 V, 10x85, gPV, 30 A |
Order No. | 4000005431 |
Type | FUSE WSFL 10X85 30A 1K5V GPV |
GTIN (EAN) | 8430243440424 |
Qty. | 50 items |
Height | 85 mm |
Height (inches) | 3,346 inch |
Width | 10,3 mm |
Width (inches) | 0,406 inch |
Net weight | 0,2 g |
Fuse-link standard |
IEC 60269-6
gPV (EN 60269-6) |
Current | 30 A |
Rated DC voltage | 1.500 V |
Rated breaking capacity | 10 kA |
Contact material | silver-plated |
Power dissapation, max. | 5,5 W |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC002704 |
ETIM 8.0 | EC002704 |
ETIM 9.0 | EC002704 |
ECLASS 11.0 | 27-14-20-02 |
ECLASS 12.0 | 27-14-20-02 |
ECLASS 13.0 | 27-14-20-02 |
ROHS | Conform |