IP68 version with spiral antikink protection
The cable glands made of brass, plastic and stainless steel meet the most various IP protection classes to suit any industrial enclosure.
Depending on the series of cable glands and the application, the cable glands are approved and tested according to VDE, UL, UR, cULus, DNV GL or EN 45545.
-
Product ID:1776700000VPE:100 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 12, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
-
Product ID:1776710000VPE:50 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 16, 15 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
-
Product ID:1776720000VPE:25 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 20, 15 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
-
Product ID:1778860000VPE:50 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 20, 11 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
-
Product ID:1776730000VPE:25 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, M 25, 15 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
-
Product ID:1720470000VPE:50 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 7, 8 mm, OD min. 3 - OD max. 6.5 mm, Polyamide 6
-
Product ID:1720480000VPE:50 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 9, 8 mm, OD min. 4 - OD max. 8 mm, Polyamide 6
-
Product ID:1720490000VPE:100 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 11, 8 mm, OD min. 5 - OD max. 10 mm, Polyamide 6
-
Product ID:1720500000VPE:50 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 13.5, 9 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
-
Product ID:1720510000VPE:25 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 16, 10 mm, OD min. 10 - OD max. 14 mm, Polyamide 6
-
Product ID:1720520000VPE:20 PC
VG K SZS (standard plastic cable gland with anti-kink coils), Cable glands, straight, PG 21, 11 mm, OD min. 13 - OD max. 18 mm, Polyamide 6