Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (UR)
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Delivery status
Available until
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
System Parameters
Product family
Type of connection
Wire connection method
Pitch in mm (P)
Pitch in inches (P)
Conductor outlet direction
Number of poles
L1 in mm
L1 in inches
Number of rows
Pin series quantity
Rated cross-section
Touch-safe protection acc. to DIN VDE 57 106
Touch-safe protection acc. to DIN VDE 0470
Protection degree
Volume resistance
Can be coded
Stripping length
Clamping screw
Screwdriver blade standard
Plugging cycles
Plugging force/pole, max.
Pulling force/pole, max.
Material data
Insulating material
Colour
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
UL 94 flammability rating
Contact material
Contact surface
Layer structure of plug contact
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
Temperature range, installation, min.
Temperature range, installation, max.
Conductors suitable for connection
Clamping range, min.
Clamping range, max.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.
Plug gauge in accordance with EN 60999 a x b; ø
Clampable conductor
Reference text
Rated data acc. to IEC
tested acc. to standard
Rated current, min. number of poles (Tu=20°C)
Rated current, max. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated current, max. number of poles (Tu=40°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated voltage for surge voltage class / pollution degree III/3
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated impulse voltage for surge voltage class/ contamination degree III/3
Short-time withstand current resistance
Rated data acc. to CSA
Rated voltage (Use group B / CSA)
Rated voltage (Use group D / CSA)
Rated current (Use group B / CSA)
Rated current (Use group D / CSA)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
Rated voltage (Use group B / UL 1059)
Rated voltage (Use group D / UL 1059)
Rated current (Use group B / UL 1059)
Rated current (Use group D / UL 1059)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.
Reference to approval values
Packing
Packaging
VPE length
VPE width
VPE height
Important note
IPC conformity
Notes
Classifications
ETIM 6.0
ETIM 7.0
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 9.0
ECLASS 9.1
ECLASS 10.0
ECLASS 11.0
ECLASS 12.0
ECLASS 13.0
ECLASS 14.0
ECLASS 15.0