Ominaisuudet
Version | RCL314024, Screw connection |
Order No. | 8224181001 |
Type | RS F40 16RS OUT 24VDC |
GTIN (EAN) | 4032248063338 |
Qty. | 1 items |
Delivery status | Discontinued |
Depth | 76 mm |
Depth (inches) | 2,992 inch |
Height | 87 mm |
Height (inches) | 3,425 inch |
Width | 350 mm |
Width (inches) | 13,78 inch |
Net weight | 748 g |
Storage temperature | -40...70 °C |
Operating temperature | 0...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
4,4'-isopropylidenediphenol 80-05-7 |
SCIP | 0fd0d740-f177-4ac0-84cb-3d19c0ed02de |
LED status display per relay | yellow |
Disconnector per relay | No |
Fuse per relay | No |
Switch | No |
LED status of the supply voltage | green |
Power supply fuse | No |
Connection (field side) | LP 5.08mm |
Connection on control side | Plug-in connector in acc. with IEC60603-13 / DIN41651 |
Connection supply | LP 5.08mm |
Number of poles (control side) | 40-pole plug |
Mechanical service life | 3 x 107 switching cycles |
Switch-on delay | < 8 ms |
Switch-off delay | < 7 ms |
Input voltage | 24 V DC ± 10% |
Input current | 30 mA |
Power rating | 0.75 W |
Min. switching current | 100 mA |
Relay type | RCL314024 |
Type of output | Potential-free contact |
Contact material | AgNi 90/10 |
Max. AC continuous current | 6 A |
AC peak current | 8 A |
Minimum contact current | 0,01 A |
Minimum contact voltage | 12 V |
According to | DIN EN 50178 |
Rated input insulation voltage | < 50 V AC |
Rated output insulation voltage | < 250 V AC |
Overvoltage category input/input | II |
Overvoltage category input/output | III |
Overvoltage category output/output | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 6 kV |
Insulation test voltage AC | 4,4 kV |
Clearance input/output | ≥ 5.5 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0,13 mm² |
Flexible with sleeve, max. | 2,5 mm² |
Flexible with sleeve, min. | 0,5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0,5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2,5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0,5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0,6 Nm |
Tightening torque, min. | 0,5 Nm |
Type of connection | Screw connection |
Type of connection | Screw connection |
Clamping range, min. | 0,13 mm² |
Clamping range, max. | 6 mm² |
Solid, min. H05(07) V-U | 0,5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Flexible, min. H05(07) V-K | 0,5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible with sleeve, max. | 2,5 mm² |
Flexible with sleeve, min. | 0,5 mm² |
Ferrule with plastic collar, max. | 2,5 mm² |
Wire cross-section, min. AWG | AWG 26 |
Wire cross-section, max. AWG | AWG 12 |
Tightening torque, min. | 0,5 Nm |
Tightening torque, max. | 0,6 Nm |
Stripping length | 6 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ETIM 10.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
ECLASS 15.0 | 27-14-11-52 |
Approvals |  |
ROHS | Conform |