Ominaisuudet
Version | Pre-assembled cable, FBK, FLAT CABLE CONECTOR HE10 10P |
Order No. | 8235440000 |
Type | FBK 10/500 RK |
GTIN (EAN) | 4008190264666 |
Qty. | 1 items |
Delivery status | Discontinued |
Net weight | 310 g |
Storage temperature | -10...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Cable | Cable LiYY |
Cable length | 5 m |
Connector PLC side | FLAT CABLE CONECTOR HE10 10P |
Interface connector | FLAT CABLE CONECTOR HE10 10P |
Material | PVC |
Number of poles, min. | 10-pole |
Suitable for | Digital signals |
Wire cross-section | 0,14 mm² |
Permissible current strength per path, max. | 1 A |
Rated voltage |
< 50 V AC
≤ 50 V DC |
Resistance | 55 mΩ/m |
Total current, max. | 3 A |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000237 |
ETIM 7.0 | EC000237 |
ETIM 8.0 | EC000237 |
ETIM 9.0 | EC000237 |
ETIM 10.0 | EC000237 |
ECLASS 9.0 | 27-24-22-20 |
ECLASS 9.1 | 27-24-22-20 |
ECLASS 10.0 | 27-24-22-20 |
ECLASS 11.0 | 27-24-22-20 |
ECLASS 12.0 | 27-24-22-20 |
ECLASS 13.0 | 27-24-22-20 |
ECLASS 14.0 | 27-24-22-20 |
ECLASS 15.0 | 27-24-22-20 |
ROHS | Conform |