RCMKITZ 230VAC 4CO LED

This product is discontinued.

Alternative product: 3137210000

RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact with test button AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, Tension-clamp connection, Test button available: Yes

Item No. 8798760000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date
Alternative product

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Ambient temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Control side

Rated control voltage
Rated current AC
Power rating
Coil resistance
Status indicator

Load side

Rated switching voltage
Continuous current
Max. switching frequency at rated load
Min. switching power
Inrush current
AC switching capacity (resistive), max.
DC switching capacity (resistive), max.
Switch-on delay
Switch-off delay
Contact type
Mechanical service life

General data

Mounting rail
Test button available
Version of test button
Mechanical switch position indicator
Colour
UL 94 flammability rating

Insulation coordination

Rated voltage
Pollution severity
Surge voltage category
Creepage and clearance distance input – output
Dielectric strength, Input/Output
Dielectric strength of open contact
Impulse withstand voltage
Protection degree

Further details of approvals / standards

Certificate no. (CSA) relay
Certificate no. (cURus) relay
Certificate no. (cURus) base

Connection data

Wire connection method
Clamping range, rated connection
Clamping range, min.
Clamping range, max.
Blade size

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0