Design type C
Individual cable lengths are often required nowadays. In order to meet these demands, Weidmüller offers a wide range of plug-in connectors for custom assembly.
Customisable valve plugs are used frequently in special-purpose machine engineering. Such plugs are used to connect solenoid valves. The valve plugs are available in all standard design types. The range includes the design types A, B Industrial, B acc. to DIN, C Industrial and C acc. to DIN. The valve plugs are available in 3 and 4-pole versions without cables. A flat gasket seal is included which, when screwed on, guarantees IP 65 protection.
Customisable valve plugs are used frequently in special-purpose machine engineering. Such plugs are used to connect solenoid valves. The valve plugs are available in all standard design types. The range includes the design types A, B Industrial, B acc. to DIN, C Industrial and C acc. to DIN. The valve plugs are available in 3 and 4-pole versions without cables. A flat gasket seal is included which, when screwed on, guarantees IP 65 protection.
-
Ürün No.:1873210000Ambalaj birimi:1 PC
Valve plug-in connector (field assembled), Number of poles: 4, Industrial design C (9.4 mm), Without circuitry, 250 V, 0.25...0.75 mm²
-
Ürün No.:1873200000Ambalaj birimi:1 PC
Valve plug-in connector (field assembled), Number of poles: 3, Industrial design C (9.4 mm), Without circuitry, 250 V, 0.25...0.75 mm²
Added to Your Shopping Cart