LMFS 5.00/180
The new LMF allows us to meet the current market requirements for a PCB terminal with PUSH IN connection system for wire cross-sections up to 2.5 mm2
- PUSH IN connection system
- LMF with pusher for opening the terminal point
- LMFS without pusher, the terminal point is opened with a screwdriver
- Integrated test point
- 90° and 180° wire outlet direction
-
Product ID:1330500000VPE:40 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 7, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Product ID:1330450000VPE:70 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Product ID:1330540000VPE:25 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 11, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Product ID:1330490000VPE:45 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Product ID:1330550000VPE:25 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Product ID:1330470000VPE:55 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 5, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Product ID:1330520000VPE:30 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 9, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Product ID:1330510000VPE:35 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 8, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Product ID:1330530000VPE:30 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Product ID:1330430000VPE:130 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 2, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Product ID:1330440000VPE:90 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box