SAFESERIES - SIL3 relay De-energized to Safe
This safety relay is used in areas of process automation that require a functionally safe switch-off. The module meets the requirements for SIL3 according to EN 61508.
- Variants with and without monitoring circuit
- TUV certified and with “Approved Safety Function”
- cULus certified
- Multi-voltage input (24 - 230 V UC) in the monitoring circuit
- Available with G3 conform paint according to EN 60068-2-60
- Externally accessible fuse
-
Ürün No.:1303760000Ambalaj birimi:1 PC
SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010
-
Ürün No.:1304040000Ambalaj birimi:1 PC
SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010
-
Ürün No.:1303890000Ambalaj birimi:1 PC
SAFESERIES, Safety relay,24 V DC ± 20%, 35 mA , Max. switching current, internal fuse : 5 A (refer to derating curve), SIL 3, EN 61508:2010
-
Ürün No.:2500980000Ambalaj birimi:1 PC
SAFESERIES, Safety relay,24 V DC (16...36 V DC), , Max. switching current, internal fuse : 5 A, SIL 3, EN 61508:2010
Added to Your Shopping Cart