Three-wire and four-wire measuring bridges
3 or 4-wire system protection includes the following signals:
- PT100, measuring bridges, DMS sensors, measuring bridges, ...
- Pluggable arrester, for interruption-free and impedance-neutral plug-in and pull-out
- Can be tested with V-TEST testing device
- Space-saving design for up to 4 binary signals
- Version with floating-earth PE connection used to avoid interference currents that result from differences in voltage potential
- For use in compliance with the IEC 62305 and IEC61643-22 (D1, C1, C2 and C3) installation standards
- Integrated PE foot safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to the PE
- Colour coding of the voltage levels for fast identification in the cabinet
- Safety function through coding elements for different voltage levels
-
Ürün No.:8924540000Ambalaj birimi:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Ürün No.:8924550000Ambalaj birimi:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
-
Ürün No.:8953650000Ambalaj birimi:1 PC
Surge protection for instrumentation and control, without warning function / function indicator, UP(L/N-PE) <800 V
Added to Your Shopping Cart