Isolating amplifiers
1-channel signal isolating converter with external power supply: for transmitting and isolating analogue DC current and voltage signals.
The input and output parameters can be configured as required using the DIP switches.
The input and output channels are completely electrically isolated, as is the power supply.
Depending on their housing type, these converters are available in widths of 6.1 mm and 12.5 mm.
These signal isolating converters have international approvals (cULus, ATEX Zone2, FM Div 2, GL,DNV) which enable them to be used worldwide for many applications.
-
Ürün No.:8447140000Ambalaj birimi:1 PC
Signal converter/insulator, Input : 0-10 V, Output : 0-10 V
Added to Your Shopping Cart