Özellikler
Version | Miniature circuit breaker, Characteristic curve: B, Number of poles: 1, 10 A, white |
Order No. | 2515110000 |
Type | MCB 1077 1P B 10A ACDC |
GTIN (EAN) | 4050118529012 |
Qty. | 12 adet |
Depth | 60,2 mm |
Depth (inches) | 2,37 inch |
Height | 82 mm |
Height (inches) | 3,228 inch |
Width | 17,6 mm |
Width (inches) | 0,693 inch |
Net weight | 83,25 g |
Humidity | 40 °C / 95 % rel. humidity, no condensation |
Voltage type | AC/DC |
Rated AC voltage | 277 V |
Rated DC voltage | 60 V |
Rated current | 10 A |
Interrupting capacity | 10.000 A |
Characteristic curve | B |
Number of poles | 1 |
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
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_316496) |