Leaf spring screw connection
PCB terminals with pressure-clamp screw connection - System PS / PM
The smallest screw connection available on the market:
- Pitch size 3.5 (0.138 inch) and 5.00 / 5.08 (0.197 / 0.200 inch)
- Clamping range 0.13 - 2.5mm² / AWG 26-14
- Up to 600V / 24A (IEC) or 300V / 15A
- Integrated wire protection (stainless steel leaf spring)
The leaf spring is secured between the screw and the conductor and prevents flexible wire strands from becoming damaged.
Powerful performance in the lower compact class. The screw connection with the best cost-benefit relationship.
-
Ürün No.:1912320000Ambalaj birimi:100 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Ürün No.:1912330000Ambalaj birimi:100 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Ürün No.:1912340000Ambalaj birimi:100 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Ürün No.:1912350000Ambalaj birimi:100 PC
Printed circuit board terminals, 3.50 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 1.5 mm², Box
-
Ürün No.:1791610000Ambalaj birimi:500 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1791620000Ambalaj birimi:500 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1234650000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1234670000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1234680000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1234690000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 7, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1234700000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 8, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1234710000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 9, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1234720000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1234730000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 11, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1234740000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1791630000Ambalaj birimi:500 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, black, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:1791640000Ambalaj birimi:500 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, black, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:7940008066Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, 90°, Solder pin length (l): 3.5 mm, tinned, black, Pressure clamp connection, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:2681790000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 5, 90\u00b0, Solder pin length (l): 3.5 mm, tinned, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Ürün No.:2682120000Ambalaj birimi:100 PC
Printed circuit board terminals, 5.00 mm, Number of poles: 6, 90\u00b0, Solder pin length (l): 3.5 mm, tinned, Conductor cross-section (rated connection), max.: 2.5 mm², Box