Base
Plastic enclosures are particularly suitable for applications where the resistance of metals is not sufficient. In addition, the enclosures shown here are lighter and slightly cheaper than standard aluminum enclosures. It can therefore make sense to use plastic enclosures in applications where the materials do not need to be as robust. The tightness is still IP65.
-
Ürün No.:3164410000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 32, M 40
-
Ürün No.:3164420000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: 2*M32, M 32, M 40
-
Ürün No.:3107150000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, Bulkhead housing, Side-locking clamp on lower side, Standard, Size of cable entries: none
Added to Your Shopping Cart