Özellikler
Order No. | 3040630000 |
Type | BCC 2.5N/10 |
GTIN (EAN) | 4099987010276 |
Qty. | 20 adet |
Depth | 20,5 mm |
Depth (inches) | 0,807 inch |
Height | 2,6 mm |
Height (inches) | 0,102 inch |
Width | 49,4 mm |
Width (inches) | 1,945 inch |
Net weight | 6,8 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | orange |
UL 94 flammability rating | V-0 |
Type of fixing | Plugged |
Type of mounting | Direct mounting |
Pitch in mm (P) | 5,1 mm |
Number of poles | 10 |
Rated voltage | 400 V |
Rated current | 24 A |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |