white
The SlimFix Clip combines two advantages: its unique closure mechanism offers the reliability of a closed marker with the ease of installation of an open marker. The clip mechanism allows quick and convenient installation of the marker even after the conductor has been installed. SlimFix Clips are suitable for conductors and cables with an outside diameter of up to 5 mm. The large marking surface - up to 30 mm - enables long character strings. The material is halogen-free and complies with flammability rating V2.
Advantages:
Advantages:
- Halogen-free material
- Flammability rating V2
- Fast installation without tools
- Markers in proven MultiCard format
- Available in the heights of 12 mm, 21 mm and 30 mm
For custom printing: Please send us a file of our labeling software M-Print PRO or M-Print PRO Online (without installation) for your labeling specifications.
-
Ürün No.:1813190000Ambalaj birimi:200 ks
SlimFix Clip, Označení vodičů a kabelů, 1.5 - 2.5 mm, 21 x 5.8 mm, Bílá
-
Ürün No.:1779080001Ambalaj birimi:200 ks
SlimFix Clip, Označení vodičů a kabelů, 2 - 3.5 mm, 21 x 5.8 mm, Bílá
-
Ürün No.:1805810000Ambalaj birimi:120 ks
SlimFix Clip, Označení vodičů a kabelů, 3 - 5 mm, 21 x 5.8 mm, Bílá
-
Ürün No.:1062050000Ambalaj birimi:120 ks
SlimFix Clip, Označení vodičů a kabelů, 4 - 6 mm, 21 x 9.3 mm, Bílá
-
Ürün No.:1025260000Ambalaj birimi:80 ks
SlimFix Clip, Označení vodičů a kabelů, 3.5 - 7 mm, 21 x 12.5 mm, Bílá
Added to Your Shopping Cart