1 NO contact DC 0.5A
- 0.5 A DC output current
- 1 NO contact
- Compatible with the complete range of TERMSERIES accessories
- 100 % vibration-proof thanks to enclosed design
-
Produkt ID:2773550000Pakningsenhed:10 PC
Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Produkt ID:2773530000Pakningsenhed:10 PC
Solid-state relay, Rated control voltage: 12...60 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Produkt ID:2773570000Pakningsenhed:10 PC
Solid-state relay, Rated control voltage: 220 V DC , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Produkt ID:2773510000Pakningsenhed:10 PC
Solid-state relay, Rated control voltage: 110 V DC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Produkt ID:2773670000Pakningsenhed:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Produkt ID:2773620000Pakningsenhed:10 PC
Solid-state relay, Rated control voltage: 24...230 V UC , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN
-
Produkt ID:2773720000Pakningsenhed:10 PC
TERMSERIES-compact, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, PUSH IN
-
Produkt ID:2773590000Pakningsenhed:10 PC
Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 500 mA, PUSH IN