LMFS 5.08/90
The new LMF allows us to meet the current market requirements for a PCB terminal with PUSH IN connection system for wire cross-sections up to 2.5 mm2
- PUSH IN connection system
- LMF with pusher for opening the terminal point
- LMFS without pusher, the terminal point is opened with a screwdriver
- Integrated test point
- 90° and 180° wire outlet direction
-
Produkt ID:1330970000Pakningsenhed:90 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1330980000Pakningsenhed:70 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1331000000Pakningsenhed:45 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1331060000Pakningsenhed:20 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1331090000Pakningsenhed:20 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 14, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1331010000Pakningsenhed:40 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 7, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1331050000Pakningsenhed:25 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 11, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1331030000Pakningsenhed:30 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 9, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1330960000Pakningsenhed:130 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1331020000Pakningsenhed:35 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 8, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1330990000Pakningsenhed:55 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box
-
Produkt ID:1331040000Pakningsenhed:25 PC
Printed circuit board terminals, 5.08 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, orange, PUSH IN, Conductor cross-section (rated connection), max.: 2.5 mm², Box