Cable glands for hazardous areas - Ex
The brass and plastic cable glands are approved according to the latest ATEX (EN 60079-0/1/7/11 and EN 61241-0/1) and IECEx (IEC 60079-0/1/7) standards. Depending on the version, the cable glands facilitate the connection of braided and shielded armour, armour with lead sheath as well as single-wire reinforcement and metal-foil armoured cables and wires ranging in size from M12 to M75.
Brass cable glands Ex e
Brass cable glands Ex e/d - A2L
Brass cable glands Ex e/d - A2LC
Brass cable glands Ex e/d - E1W
Brass cable glands Ex e/d - E1XZ
Plastic cable glands - Ex e with 7 Joule
Plastic cable glands - Ex e with 4 Joule
Plastic cable glands - Ex i with 7 Joule
Plastic cable glands - Ex i with 4 Joule
Stainless Steel cable glands Ex e/d - A2LS
Stainless steel cable glands Ex e/d - A2LCS
Stainless steel cable glands Ex e/d - E1WS
Stainless steel cable glands Ex e/d - E1XZS
-
Product ID:1460040000VPE:50 PC
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 16, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
-
Product ID:1460050000VPE:50 PC
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 20, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated
-
Product ID:1460080000VPE:20 PC
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 32, 16 mm, OD min. 14 - OD max. 24 mm, IP66, IP68, Brass, nickel-plated
-
Product ID:1460070000VPE:20 PC
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 25, 16 mm, OD min. 10 - OD max. 18 mm, IP66, IP68, Brass, nickel-plated
-
Product ID:1460090000VPE:10 PC
VG Ex MS (Ex brass cable gland), Cable glands, straight, M 40, 18 mm, OD min. 22 - OD max. 32 mm, IP66, IP68, Brass, nickel-plated
-
Product ID:1187000000VPE:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
-
Product ID:1187010000VPE:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
-
Product ID:1186990000VPE:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1/2" NPT, 13.6 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
-
Product ID:1187030000VPE:12 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1" NPT, 17.3 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
-
Product ID:1187150000VPE:9 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1 1/2" NPT, 18.4 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
-
Product ID:1187020000VPE:12 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 3/4" NPT, 13.9 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated
-
Product ID:1187040000VPE:9 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, 1 1/4" NPT, 18 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
-
Product ID:1186880000VPE:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated
-
Product ID:1186900000VPE:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 10 - OD max. 14 mm, Brass, nickel-plated
-
Product ID:1186920000VPE:12 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 32 x 1.5, 16 mm, OD min. 19.5 - OD max. 26.3 mm, Brass, nickel-plated
-
Product ID:1186890000VPE:24 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 20 x 1.5, 16 mm, OD min. 8 - OD max. 11.7 mm, Brass, nickel-plated
-
Product ID:1186950000VPE:6 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 37.5 - OD max. 44.1 mm, Brass, nickel-plated
-
Product ID:1186940000VPE:6 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 50 x 1.5, 16 mm, OD min. 31.5 - OD max. 38.2 mm, Brass, nickel-plated
-
Product ID:1186930000VPE:9 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 40 x 1.5, 16 mm, OD min. 25.5 - OD max. 32.2 mm, Brass, nickel-plated
-
Product ID:1186910000VPE:12 PC
A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 25 x 1.5, 16 mm, OD min. 13.5 - OD max. 20 mm, Brass, nickel-plated