Egenskaber
Version | A2L (Klippon unarmored Ex e/d cable gland), Cable glands, straight, M 16 x 1.5, 16 mm, OD min. 4.5 - OD max. 8.7 mm, Brass, nickel-plated |
Order No. | 1186880000 |
Type | A2L/16/M16-WM |
GTIN (EAN) | 4050118074345 |
Qty. | 24 Styk |
35,8 mm | |
Height (inches) | 1,409 inch |
Width | 26 mm |
Width (inches) | 1,024 inch |
Length | 51,8 mm |
Length (inches) | 2,039 inch |
Net weight | 76,157 g |
Operating temperature | -50 °C...120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | e4498649-8486-4798-8f6d-6c476fe5cc3d |
Certificate No. (IECEX) | IECEXTPS16.0004X |
Certificate no. cable gland (ATEX) | TÜV IT 16ATEX 059X |
Certificate no. cable gland (CCC) | 2020322313000069 |
Certificate no. cable gland (IECEx) | IECEx TPS 16.0004X |
Identification |
II 2G 1D
Ex db IIC Gb Ex eb IIC Gb Ex ta IIIC Da |
AF size 1 | 24 mm |
AF size 2 | 24 mm |
Cable glands | M 16 |
Explosion protection type |
Ex d - flameproof
Ex e - increased safety |
External thread | M 16 x 1.5 |
Halogen | No |
Installation guidelines | See assembly instructions |
Length of thread | 16 mm |
Material | Brass, nickel-plated |
O-Ring | Silicone |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Outer cable diameter, max. | 8,7 mm |
Outer cable diameter, min. | 4,5 mm |
Pitch of thread | 1,5 mm |
Protection degree |
IP66
IP68 |
Seal insert | Silicone |
Sealing | Silicone |
Standards |
EN 60079-0
EN 60079-1 IEC 60079-1 IEC 60079-31 IEC 60079-7 EN 60079-31 EN 60079-7 GB 12476.1 GB 12476.5 GB 3836.1 GB 3836.2 GB 3836.3 IEC 60079-0 |
Tightening torque | 18 Nm |
Approval/Certificate/Document of Conformity |
[ATEX certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_203218)
[IEC Ex certification](https://mdcop.weidmueller.com/mediadelivery/asset/900_203226) [CCC approval of Cable glands](https://mdcop.weidmueller.com/mediadelivery/asset/900_203229) [CE Declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_203224) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_225192) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1186880000) |
User Documentation | [Notice of installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_203223) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-34 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-04 |
ECLASS 13.0 | 27-14-08-04 |
ECLASS 14.0 | 27-14-08-04 |
Approvals |     |
ROHS | Conform |
Tilbehør
Er tilbehør til
-
Produkt ID:8000004230Pakningsenhed:1 Styk
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 161609 EX, KL SET 38Z2.5 S, Drill holes side A: 4 x M20x1.5, Drill holes side B: 4 x M20x1.5
-
Produkt ID:8000004229Pakningsenhed:1 Styk
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 161609 EX, KL SET 32W4 S, Drill holes side A: 4 x M20x1.5, Drill holes side B: 4 x M20x1.5
-
Produkt ID:8000004222Pakningsenhed:1 Styk
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 080806 EX, KL SET 6A4 S, Drill holes side A: 2 x M16x1.5, Drill holes side B: 2 x M16x1.5
-
Produkt ID:8000004223Pakningsenhed:1 Styk
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 080806 EX, KL SET 6A4 S, Drill holes side A: 2 x M16x1.5, Drill holes side B: 2 x M16x1.5
-
Produkt ID:8000004225Pakningsenhed:1 Styk
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 081106 EX, KL SET 10A4 S, Drill holes side A: 2 x M20x1.5, Drill holes side B: 2 x M20x1.5
-
Produkt ID:8000004224Pakningsenhed:1 Styk
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 081106 EX, KL SET KLIPPON POK2 BK6, Drill holes side A: 2 x M20x1.5, Drill holes side B: 2 x M20x1.5
-
Produkt ID:8000004228Pakningsenhed:1 Styk
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 081606 EX, KL SET 18A4 S, Drill holes side A: 4 x M20x1.5, Drill holes side B: 4 x M20x1.5
-
Produkt ID:8000004226Pakningsenhed:1 Styk
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 081606 EX, KL SET KLIPPON POK3BK12, Drill holes side A: 4 x M20x1.5, Drill holes side B: 4 x M20x1.5
-
Produkt ID:8000003593Pakningsenhed:1 Styk
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 121209 EX, KL SET 12W4 S, Drill holes side A: 3 x M20x1.5, Drill holes side B: 3 x M20x1.5
-
Produkt ID:8000003594Pakningsenhed:1 Styk
Terminal Box, ATEX ll 2GD T85°C Ex e ll T6, KLIPPON POK 121209 EX, KL SET 9Z4 S, Drill holes side A: 3 x M20x1.5, Drill holes side B: 3 x M20x1.5