V0 material
SlimFix are conductor and cable markers with a space-saving design. The markers can be fitted even after the conductor has been installed. They consist of halogen-free material and comply with flammability rating V0/V2. SlimFix is an acknowledged and accredited marker type for traffic engineering applications. The SF tool allows easy installation, even in case of small markers.
Advantages:
Advantages:
- Halogen-free material
- Flammability rating V0/V2
- Approved and accredited markers for traffic engineering applications, etc.
- Has to be fixed with cable ties if the conductor cross-section is larger than 16.0 mm²
- Markers in proven MultiCard format
-
Produkt ID:1906830000Pakningsenhed:80 PC
SlimFix, Conductor and cable markers, 1.2 - 1.6 mm, 12 x 3.2 mm, To customer specification
-
Produkt ID:1906820000Pakningsenhed:32 PC
SlimFix, Conductor and cable markers, 3.6 - 6 mm, 12 x 5.7 mm, To customer specification
-
Produkt ID:1906760000Pakningsenhed:80 PC
SlimFix, Conductor and cable markers, 2.2 - 2.9 mm, 12 x 3.6 mm, To customer specification
-
Produkt ID:1906750000Pakningsenhed:80 PC
SlimFix, Conductor and cable markers, 1.7 - 2.1 mm, 12 x 3.2 mm, To customer specification
-
Produkt ID:1906790000Pakningsenhed:64 PC
SlimFix, Conductor and cable markers, 3 - 3.7 mm, 12 x 4.5 mm, To customer specification
-
Produkt ID:1906320000Pakningsenhed:32 PC
SlimFix, Conductor and cable markers, 4.7 - 7.4 mm, 12 x 7.4 mm, To customer specification
-
Produkt ID:1906350000Pakningsenhed:80 PC
SlimFix, Conductor and cable markers, 1 - 1.3 mm, 12 x 3.2 mm, To customer specification
Added to Your Shopping Cart