Egenskaber
Version | SlimFix Clip, Conductor and cable markers, 1.5 - 2.5 mm, 21 x 5.8 mm, To customer specification |
Order No. | 1813230000 |
Type | SFC 0/21 MC SDR |
GTIN (EAN) | 4032248296972 |
Qty. | 40 Styk |
Depth | 7 mm |
Depth (inches) | 0,276 inch |
Height | 21 mm |
Height (inches) | 0,827 inch |
Width | 5,8 mm |
Width (inches) | 0,228 inch |
Net weight | 0,35 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Advice label | Colour based on customer requirements (Please send M-Print PRO file) |
Colour | To customer specification |
Colour of printing | black |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal |
Printed characters | Requires M-Print PRO File |
Printing method | MC Laser |
Size of labelling field | 21 x 4.1 mm |
Type of printing | To customer specification |
UL 94 flammability rating | V-2 |
Width | 5,8 mm |
Conductor cross-section, max. | 1 mm² |
Conductor cross-section, min. | 0,5 mm² |
Conductor O.D. | 1.5 - 2.5 mm |
Conductor O.D., max. | 2,5 mm |
Conductor O.D., min. | 1,5 mm |
Cross-section for connected wire | 0.5 - 1 mm² |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1813230000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |