1 CO contact (AgSnO contacts)
Individual relays for TERMSERIES
- Electromechanical relays
- Different contact materials
-
Produkt ID:1984100000Pakningsenhed:20 PC
TERMSERIES, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 5 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Produkt ID:1984110000Pakningsenhed:20 PC
TERMSERIES, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Produkt ID:1984090000VPE:20 PC
TERMSERIES, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
-
Art.-Nr.:1984120000VPE:20 PC
TERMSERIES, Relay, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 60 V DC, Continuous current: 6 A, Plug-in connection, Test button available: No
Ihrem Warenkorb hinzugefügt