IE-SW-SL26M-24TX-2GC-HV
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 62443-4-2 compliant, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
Ürün No.
2778990000
Approvals
Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight
Temperatures
Storage temperature
Operating temperature
Humidity
Environmental Product Compliance
RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
EMC conformity and approvals
EMC standards
Free fall
Power Transmission & Distribution Systems acc. to standard
Safety standard
Security standard
Shock
Vibration
Environmental conditions
Humidity
Operating altitude
Operating temperature, max.
Operating temperature, min.
Storage temperature, max.
Storage temperature, min.
Guarantee
Time interval
Interfaces
Alarm contact
Console port interface
Fibre-optic ports
Function reset button
Number of ports
RJ45 ports
Management features
Device configuration
Monitoring function
Network redundancy
Network traffic filter
IP-address management
Security functions
Time synchronization management
Industrial protocol support
MTBF
MTBF
Power supply
Connection type
Current consumption
Overload current protection
Reverse polarity protection
Supply voltage
Voltage supply range
Switch characteristics
Bandwidth backplane
MAC table size
Max. number of available VLANs
Number of IGMP-Groups per VLAN
Packet buffer size
Priority queues
VLAN-ID max
VLAN-ID min
Technical data
Housing main material
Protection degree
Speed
Switch
Type of mounting
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0