Properties
Version | Terminal marker, 23.5 x 12 mm, Pitch in mm (P): 12.00 yellow |
Order No. | 2635600000 |
Type | AAM 35-185 YE FLASH |
GTIN (EAN) | 4050118674545 |
Qty. | 40 items |
Depth | 6.8 mm |
Depth (inches) | 0.268 inch |
Height | 23.5 mm |
Height (inches) | 0.925 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 0.425 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 6.6 |
Colour | yellow |
UL 94 flammability rating | V-2 |
Operating temperature range | -40...100 °C |
Pitch in mm (P) | 12 mm |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_263647) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2635600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2635600000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2755900000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, blue
-
Item No.:2742100000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, black/yellow
-
Item No.:2742090000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2694230000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694160000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, blue
-
Item No.:2694150000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694220000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694170000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, black/yellow
-
Item No.:2694180000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2694200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 95 mm², 1000 V, 232 A, dark beige
-
Item No.:2663310000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663290000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663330000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663320000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663300000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663350000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, black/yellow
-
Item No.:2663260000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, blue
-
Item No.:2663340000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, blue
-
Item No.:2663390000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663360000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663380000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663370000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige
-
Item No.:2663270000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, black/yellow
-
Item No.:2663250000Packaging unit:5 PC
Feed-through terminal, PUSH IN, 50 mm², 1000 V, 150 A, dark beige