Properties
Version | Photovoltaics |
Order No. | 3077660000 |
Type | AC SB E 5A 1POL PO 06KV |
GTIN (EAN) | 4099987081887 |
Qty. | 1 items |
Depth | 117 mm |
Depth (inches) | 4.606 inch |
Height | 80 mm |
Height (inches) | 3.15 inch |
Width | 72 mm |
Width (inches) | 2.835 inch |
Net weight | 233 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Degree of protection (NEMA) | 1 |
Diameter of button element | 45 mm |
Max. continuous voltage, Uc (AC) | 500 V |
Max. continuous voltage, Uc (DC) | 212 V |
Number of contacts as NC contact | 1 |
Number of contacts as NO contact | 1 |
Status indicator | 2-stage |
Status indicator available | Yes |
Type of mounting | 4 screws |
Unlocking method | Turn-release |
White paper |
[Fact Sheet DE PV Feuerwehrschalter](https://mdcop.weidmueller.com/mediadelivery/asset/900_310692)
[Fact Sheet EN PV Fireman switch](https://mdcop.weidmueller.com/mediadelivery/asset/900_310693) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC002034 |
ETIM 8.0 | EC002034 |
ETIM 9.0 | EC002034 |
ECLASS 11.0 | 27-37-12-44 |
ECLASS 12.0 | 27-37-12-44 |
ECLASS 13.0 | 27-37-12-44 |
ECLASS 14.0 | 27-37-12-44 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |