Properties
Version | Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid |
Order No. | 2668750000 |
Type | AITB 16 BB 2C BL |
GTIN (EAN) | 4064675266235 |
Qty. | 20 items |
Depth | 52.9 mm |
Depth (inches) | 2.083 inch |
Height | 84.6 mm |
Height (inches) | 3.331 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 24.64 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | blue |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Snap-on | Yes |
Type of mounting | Snap-on |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 16 mm² |
Connection cross-section, stranded, min. | 10 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A6 |
Number of connections | 2 |
Stripping length | 18 mm |
Twin wire-end ferrules, max. | 6 mm² |
Twin wire-end ferrules, min. | 0.75 mm² |
Type of connection | PUSH IN |
Wire connection cross section AWG, max. | AWG 4 |
Wire connection cross section AWG, min. | AWG 18 |
Wire connection cross section, finely stranded, max. | 16 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 4 |
Wire connection cross section AWG, min. | AWG 18 |
Rated cross-section | 16 mm² |
Rated voltage | 800 V |
Rated DC voltage | 800 V |
Rated current | 76 A |
Current at maximum wires | 76 A |
Standards | IEC 60947-7-1 |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 2.43 W |
Pollution severity | 3 |
Surge voltage category | III |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_199369) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_253722) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2668750000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2668750000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2668750000&norm=0) |
Tender specification | [Ausschreibungstext AITB 16 BB 2C BL](https://mdcop.weidmueller.com/mediadelivery/asset/900_246163) |
User Documentation |
[AITB 16 + ZQV 10_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_303689)
[AITB 16 + ZQV 10_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_303690) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001329 |
ETIM 7.0 | EC001329 |
ETIM 8.0 | EC001329 |
ETIM 9.0 | EC001329 |
ECLASS 9.0 | 27-14-11-25 |
ECLASS 9.1 | 27-14-11-25 |
ECLASS 10.0 | 27-14-11-25 |
ECLASS 11.0 | 27-14-11-25 |
ECLASS 12.0 | 27-14-11-25 |
ECLASS 13.0 | 27-25-01-10 |
ECLASS 14.0 | 27-25-01-10 |
Approvals | ![CE](/picture/CE.gif) ![DETNORVER](/picture/DETNORVER.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2749380000Packaging unit:1 PC
Screwdriver, Blade width (B): 5.5 mm, Blade length: 150 mm, Blade thickness (A): 1 mm
-
-
Item No.:0348900000Packaging unit:1 Meter
Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Copper
-
-
-
-
-
Item No.:2497250000Packaging unit:25 PC
Cross-connector (terminal), Plugged, orange, 57 A, Number of poles: 2, Pitch in mm (P): 10.00, Insulated: Yes, Width: 17.8 mm
-
-
-
Item No.:1991890000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2669140000Packaging unit:20 PC
Multi level installation terminal block, PUSH IN, blue, 16 mm², 76 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2619890000Packaging unit:350 PC
WS, Terminal marker, 8 x 10 mm, Weidmueller, white
-
Item No.:1208970000Packaging unit:360 PC
WS, Terminal marker, 7.8 x 9.2 mm, Pitch in mm (P): 9.20 Weidmueller, grey
-
Item No.:0310000000Packaging unit:20 PC
PCB plug-in connector, Accessories, Test plug, red, Number of poles: 1
Individual part of
-
Item No.:2938390000Packaging unit:1 PC
Toolbox (with contents), black, Width: 365 mm, Height: 135 mm, Depth: 445 mm