Properties
Version | Feed-through terminal block, Flat-blade connection, 2.5 mm², 400 V, 8 A, Number of connections: 4 |
Order No. | 0324560000 |
Type | AKZ 4 SS SE 6.3/2.8 |
GTIN (EAN) | 4008190125301 |
Qty. | 100 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2023 |
Depth | 30.5 mm |
Depth (inches) | 1.201 inch |
Height | 28.45 mm |
Height (inches) | 1.12 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 3.45 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
Material | PA 66 |
Colour | beige / yellow |
UL 94 flammability rating | V-2 |
Version |
With cable lug connection F6.3
for screwable cross-connection One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 15 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Connection direction | Inclined / angled |
Number of connections | 4 |
Type of connection | Flat-blade connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Certificate No. (CSA) | 12400-143 |
Current size C (CSA) | 10 A |
Voltage size C (CSA) | 300 V |
Wire cross section max. (CSA) | 12 AWG |
Wire cross section min. (CSA) | 24 AWG |
TS 15 offset | 13.5 mm |
Number of poles | 1 |
Rail | TS 15 |
Standards |
IEC 61210
In accordance with IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 24 |
Cable-lug connection | Slotted |
Rated cross-section spade connector 2.8 mm | 1 mm² |
Rated cross-section spade connector 6.3 mm | 2.5 mm² |
Rated cross-section | 2.5 mm² |
Rated voltage | 400 V |
Rated DC voltage | 400 V |
Rated current | 8 A |
Current at maximum wires | 16 A |
Standards |
IEC 61210
In accordance with IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 12 AWG |
Conductor size Factory wiring min. (UR) | 26 AWG |
Conductor size Field wiring max. (UR) | 12 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size C (UR) | 10 A |
Voltage size C (UR) | 150 V |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36434)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74447) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0324560000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0324560000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0324560000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![UR](/picture/UR.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UR) | E60693 |
Accessories
-
-
Item No.:0303400000Packaging unit:50 PC
Terminal cover, PVC, yellow, Height: 24.2 mm, Width: 20 mm, Depth: 1 mm
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:0446700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, 32 A, grey
-
-
Item No.:0348260000Packaging unit:50 PC
Partition plate (terminal), Intermediate plate, 47 mm x 30 mm, dark beige
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
Item No.:0294460000Packaging unit:20 PC
End plate (terminals), 27 mm x 1.5 mm, dark beige
-
-
-
Item No.:0368600000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
Item No.:0336600000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
Item No.:0336400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
Item No.:0336500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, 24 A, grey
-
-
-
Item No.:1609830000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification