B2L/S2L 3.50 KO OR BX

PCB plug-in connector, Accessories, Coding element, orange, Number of poles: 1

Item No. 1849730000

Properties

Is accessory of

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/90S2L 3.50/90G
  • S2L 3.50/24/90G 3.5SN OR BX
    Item No.:
    1727920000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 24, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/46/90G 3.5SN OR BX
    Item No.:
    2559850000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 46, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/10/90G 3.5SN BK BX
    Item No.:
    1728010000
    Packaging unit:
    96 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/44/90G 3.5SN OR BX
    Item No.:
    2559790000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 44, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/12/90G 3.5SN OR BX
    Item No.:
    1727860000
    Packaging unit:
    78 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/28/90G 3.5SN BK BX
    Item No.:
    1728100000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 28, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/42/90G 3.5SN BK BX
    Item No.:
    2559820000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 42, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/16/90G 3.5SN BK BX
    Item No.:
    1728040000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/18/90G 3.5SN OR BX
    Item No.:
    1727890000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/10/90G 3.5SN OR BX
    Item No.:
    1727850000
    Packaging unit:
    96 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180LF Box
  • S2C-SMT 3.50/28/180LF 1.5SN BK BX
    Item No.:
    1290740000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/36/180LF 1.5SN BK BX
    Item No.:
    1290780000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 36, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/06/180LF 3.5SN BK BX
    Item No.:
    1290230000
    Packaging unit:
    102 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/24/180LF 3.5SN BK BX
    Item No.:
    1290330000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 24, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/08/180LF 1.5SN BK BX
    Item No.:
    1290620000
    Packaging unit:
    84 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/18/180LF 1.5SN BK BX
    Item No.:
    1290680000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/14/180LF 3.5SN BK BX
    Item No.:
    1290270000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowFemale plug – PUSH IN spring connectionB2CF 3.50/180FZE
  • B2CF 3.50/36/180FZE SN OR BX
    Item No.:
    2054720000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowFemale plugs - tension clamp spring connectionB2L 3.5 QVB2L 3.50 QV SN
  • B2L 3.50/14/180QV7 SN BK BX
    Item No.:
    1944630000
    Packaging unit:
    72 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 14, 180°, Tension-clamp connection, Clamping range, max. : 1 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90G Box
  • S2C-SMT 3.50/24/90G 3.2SN BK BX
    Item No.:
    1289370000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 24, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/24/90G 1.5SN BK BX
    Item No.:
    1289750000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 24, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/18/90G 1.5SN BK BX
    Item No.:
    1289720000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/12/90G 3.2SN BK BX
    Item No.:
    1289300000
    Packaging unit:
    78 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/34/90G 1.5SN BK BX
    Item No.:
    1289810000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 34, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/34/90G 3.2SN BK BX
    Item No.:
    1289430000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 34, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/08/90G 1.5SN BK BX
    Item No.:
    1289650000
    Packaging unit:
    120 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/20/90G 3.2SN BK BX
    Item No.:
    1289340000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/08/90G 3.2SN BK BX
    Item No.:
    1289280000
    Packaging unit:
    120 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2CD-THR 3.50/90S2CD-THR 3.50/90LF
  • S2CD-THR 3.50/36/90LF 3.2SN BK BX
    Item No.:
    1357990000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 36, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2CD-THR 3.50/16/90LF 3.2SN BK BX
    Item No.:
    1357920000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowFemale plugs - tension clamp spring connectionB2L 3.5 QVB2L 3.50LH QV SN
  • B2L 3.50/08/180LHQV4 SN BK BX
    Item No.:
    1944760000
    Packaging unit:
    90 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 8, 180°, Tension-clamp connection, Clamping range, max. : 1 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90LF Tape
  • S2C-SMT 3.50/18/90LF 3.2SN BK RL
    Item No.:
    1359050000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • S2C-SMT 3.50/08/90LF 1.5SN BK RL
    Item No.:
    1359110000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/08/90LF 3.2SN BK RL
    Item No.:
    1358930000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90LF Box
  • S2C-SMT 3.50/12/90LF 1.5SN BK BX
    Item No.:
    1289880000
    Packaging unit:
    66 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/06/90LF 1.5SN BK BX
    Item No.:
    1289840000
    Packaging unit:
    102 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/20/90LF 3.2SN BK BX
    Item No.:
    1289530000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2C-SMT 3.50/08/90LF 3.2SN BK BX
    Item No.:
    1289470000
    Packaging unit:
    84 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 8, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/90S2C-SMT 3.50/90G Tape
  • S2C-SMT 3.50/22/90G 3.2SN BK RL
    Item No.:
    1359560000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 22, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • S2C-SMT 3.50/12/90G 1.5SN BK RL
    Item No.:
    1359620000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 12, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/04/90G 3.2SN BK RL
    Item No.:
    1359460000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • S2C-SMT 3.50/24/90G 1.5SN BK RL
    Item No.:
    1359690000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 24, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/06/90G 1.5SN BK RL
    Item No.:
    1359590000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 6, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/18/90G 1.5SN BK RL
    Item No.:
    1359650000
    Packaging unit:
    235 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowFemale plug – PUSH IN spring connectionB2CF 3.50/180F
  • B2CF 3.50/28/180F SN OR BX
    Item No.:
    1277810000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 28, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/40/180F SN BK BX
    Item No.:
    2558570000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 40, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/36/180F SN BK BX
    Item No.:
    1278030000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/24/180F SN BK BX
    Item No.:
    1277970000
    Packaging unit:
    36 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 24, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/10/180F SN OR BX
    Item No.:
    1277690000
    Packaging unit:
    72 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/180S2L 3.50/180G
  • S2L 3.50/36/180G 3.5SN OR BX
    Item No.:
    1728940000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 36, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/22/180G 3.5SN BK BX
    Item No.:
    1729030000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/40/180G 3.5SN OR BX
    Item No.:
    2559230000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 40, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/18/180G 3.5SN OR BX
    Item No.:
    1728850000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/30/180G 3.5SN OR BX
    Item No.:
    1728910000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 30, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/46/180G 3.5SN OR BX
    Item No.:
    2559260000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 3.50 mm, Number of poles: 46, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180G Tape
  • S2C-SMT 3.50/10/180G 1.5SN BK RL
    Item No.:
    1358900000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/12/180G 3.5SN BK RL
    Item No.:
    1358780000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/06/180G 3.5SN BK RL
    Item No.:
    1358740000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/20/180G 1.5SN BK RL
    Item No.:
    1359020000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/14/180G 1.5SN BK RL
    Item No.:
    1358940000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/08/180G 1.5SN BK RL
    Item No.:
    1358880000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/24/180G 1.5SN BK RL
    Item No.:
    1359060000
    Packaging unit:
    150 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 24, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/22/180G 3.5SN BK RL
    Item No.:
    1358840000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowFemale plug – PUSH IN spring connectionB2CF 3.50/180
  • B2CF 3.50/32/180 SN OR BX
    Item No.:
    1277430000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 32, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/44/180 SN OR BX
    Item No.:
    2558440000
    Packaging unit:
    18 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 44, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/22/180 SN OR BX
    Item No.:
    1277370000
    Packaging unit:
    48 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 22, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/32/180 SN BK BX
    Item No.:
    1277620000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 32, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2CD-THR 3.50/90S2CD-THR 3.50/90G
  • S2CD-THR 3.50/20/90G 3.2SN BK BX
    Item No.:
    1357830000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 20, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • S2CD-THR 3.50/32/90G 3.2SN BK BX
    Item No.:
    1357870000
    Packaging unit:
    20 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 32, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/90S2L 3.50/90F
  • S2L 3.50/40/90F 3.5SN BK BX
    Item No.:
    2559470000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 40, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/10/90F 3.5SN OR BX
    Item No.:
    1728490000
    Packaging unit:
    72 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/44/90F 3.5SN OR BX
    Item No.:
    2559440000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 44, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/36/90F 3.5SN BK BX
    Item No.:
    1728780000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 36, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/10/90F 3.5SN BK BX
    Item No.:
    1728650000
    Packaging unit:
    72 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 10, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/34/90F 3.5SN OR BX
    Item No.:
    1728610000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 34, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/16/90F 3.5SN BK BX
    Item No.:
    1728680000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/30/90F 3.5SN OR BX
    Item No.:
    1728590000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 30, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/16/90F 3.5SN OR BX
    Item No.:
    1728520000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 16, 90°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - solder connectionS2L 3.50/180S2L 3.50/180F
  • S2L 3.50/42/180F 3.5SN BK BX
    Item No.:
    2559390000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 42, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2L 3.50/16/180F 3.5SN OR BX
    Item No.:
    1729480000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/46/180F 3.5SN OR BX
    Item No.:
    2559360000
    Packaging unit:
    18 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 46, 180°, Solder pin length (l): 3.5 mm, tinned, orange, Box

  • S2L 3.50/14/180F 3.5SN BK BX
    Item No.:
    1729630000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, Flange, THT solder connection, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2L-SMT 3.50/180S2L-SMT 3.50/180LF Tape
  • S2L-SMT 3.50/22/180LF 1.5SN BK RL
    Item No.:
    1475930000
    Packaging unit:
    150 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180G Box
  • S2C-SMT 3.50/24/180G 3.5SN BK BX
    Item No.:
    1290140000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 24, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/14/180G 1.5SN BK BX
    Item No.:
    1290460000
    Packaging unit:
    66 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/14/180G 3.5SN BK BX
    Item No.:
    1290080000
    Packaging unit:
    66 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/06/180G 1.5SN BK BX
    Item No.:
    1290420000
    Packaging unit:
    156 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/18/180G 3.5SN BK BX
    Item No.:
    1290110000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • S2C-SMT 3.50/20/180G 1.5SN BK BX
    Item No.:
    1290490000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/36/180G 1.5SN BK BX
    Item No.:
    1290580000
    Packaging unit:
    24 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 36, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • S2C-SMT 3.50/24/180G 1.5SN BK BX
    Item No.:
    1290520000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 3.50 mm, Number of poles: 24, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowFemale plug – PUSH IN spring connectionB2CF 3.50/180LR
  • B2CF 3.50/36/180LR SN BK BX
    Item No.:
    1278410000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/32/180LR SN OR BX
    Item No.:
    1278190000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 32, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/30/180LR SN BK BX
    Item No.:
    1278380000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/20/180LR SN BK BX
    Item No.:
    1278310000
    Packaging unit:
    42 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 20, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/08/180LR SN OR BX
    Item No.:
    1278060000
    Packaging unit:
    84 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 8, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • B2CF 3.50/36/180LR SN OR BX
    Item No.:
    1278210000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-rowMale headers - THR solder connectionS2C-SMT 3.50/180S2C-SMT 3.50/180LF Tape
  • S2C-SMT 3.50/08/180LF 1.5SN BK RL
    Item No.:
    1358650000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/18/180LF 1.5SN BK RL
    Item No.:
    1358710000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • S2C-SMT 3.50/14/180LF 3.5SN BK RL
    Item No.:
    1358590000
    Packaging unit:
    175 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 3.5 mm, tinned, black, Tape