Properties
Version | PCB plug-in connector, female plug, Pitch in mm (P): 2.50 mm, Number of poles: 8, Box |
Order No. | 2439710000 |
Type | BLF 2.50/08/180 SN BK BX |
GTIN (EAN) | 4050118454789 |
Qty. | 125 items |
Product data |
IEC: 320 V / 6 A / 0.08 - 0.5 mm² UL: 150 V / 5 A / AWG 28 - AWG 20 |
Packaging | Box |
Depth | 19.2 mm |
Depth (inches) | 0.756 inch |
Height | 11.75 mm |
Height (inches) | 0.463 inch |
Width | 20.6 mm |
Width (inches) | 0.811 inch |
Net weight | 5.008 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Signal - series BL/SL 2.50 |
Type of connection | Field connection |
Wire connection method | PUSH IN with actuator |
Pitch in mm (P) | 2.5 mm |
Pitch in inches (P) | 0.098 " |
Conductor outlet direction | 180° |
Number of poles | 8 |
L1 in mm | 17.5 mm |
L1 in inches | 6.888 " |
Number of rows | 1 |
Pin series quantity | 1 |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch |
Touch-safe protection acc. to DIN VDE 0470 | IP 20 |
Protection degree | IP20 |
Volume resistance | <10 mΩ |
Stripping length | 8 mm |
Screwdriver blade standard | DIN 5264 |
Plugging cycles | 25 |
Insulating material | PA |
Colour | black |
Colour chart (similar) | RAL 9011 |
Comparative Tracking Index (CTI) | ≥ 600 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -40 °C |
Operating temperature, max. | 105 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 105 °C |
Clamping range, min. | 0.08 mm² |
Clamping range, max. | 0.5 mm² |
Wire connection cross section AWG, min. | AWG 28 |
Wire connection cross section AWG, max. | AWG 20 |
Solid, min. H05(07) V-U | 0.08 mm² |
Solid, max. H05(07) V-U | 0.5 mm² |
Stranded, min. H07V-R | 0.08 mm² |
Stranded, max. H07V-R | 0.5 mm² |
Flexible, min. H05(07) V-K | 0.08 mm² |
Flexible, max. H05(07) V-K | 0.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0.25 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 0.34 mm² |
Reference text |
The outside diameter of the plastic collar should not be larger than the pitch (P)
Length of ferrules is to be chosen depending on the product and the rated voltage. |
tested acc. to standard | IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 6 A |
Rated current, max. number of poles (Tu=20°C) | 6 A |
Rated current, min. number of poles (Tu=40°C) | 6 A |
Rated current, max. number of poles (Tu=40°C) | 6 A |
Rated voltage for surge voltage class / pollution degree II/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/2 | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 | 80 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 2.5 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 2.5 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 2.5 kV |
Rated voltage (Use group B / CSA) | 150 V |
Rated current (Use group B / CSA) | 5 A |
Wire cross-section, AWG, min. | AWG 28 |
Wire cross-section, AWG, max. | AWG 20 |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 150 V |
Rated current (Use group B / UL 1059) | 5 A |
Wire cross-section, AWG, min. | AWG 28 |
Wire cross-section, AWG, max. | AWG 20 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 180 mm |
VPE width | 141 mm |
VPE height | 54 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66070) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2439710000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2439710000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL BUILDING SAFETY EN](http://download.weidmueller.com/asset/download/file/38207) [FL APPL LED LIGHTING EN](http://download.weidmueller.com/asset/download/file/38275) [FL INDUSTR.CONTROLS EN](http://download.weidmueller.com/asset/download/file/38285) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL HEATING ELECTR EN](http://download.weidmueller.com/asset/download/file/38195) [FL APPL_INVERTER EN](http://download.weidmueller.com/asset/download/file/38256) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC002638 |
ETIM 8.0 | EC002638 |
ETIM 9.0 | EC002638 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-46-02-02 |
ECLASS 12.0 | 27-46-02-02 |
ECLASS 13.0 | 27-46-02-02 |
ECLASS 14.0 | 27-46-02-02 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Counterparts
-
Item No.:2439970000Packaging unit:125 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 8, 180°, Box
-
Item No.:2439810000Packaging unit:125 PC
PCB plug-in connector, male header, THT solder connection, Pitch in mm (P): 2.50 mm, Number of poles: 8, 90°, Box
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 2.50mm (0.098 inch) - Series BL/SL 2.50Male header solder connectionSL 2.50/180G
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalPitch 2.50mm (0.098 inch) - Series BL/SL 2.50Male header solder connectionSL 2.50/90G