BVZ 7.62HP/05/180SF SN BK BX

PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

Item No. 1930190000

Properties

Accessories

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180SF
  • SVF 7.62HP/05/180SF SN BK BX
    Item No.:
    1061000000
    Packaging unit:
    25 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 90SV-SMT 7.62HP 90SFSV-SMT 7.62HP 90SF BX
  • SV-SMT 7.62HP/05/90SF 2.6SN BK BX
    Item No.:
    2499630000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSV 7.62HP 270SV 7.62HP 270SF SN
  • SV 7.62HP/05/270SF 3.5SN BK BX
    Item No.:
    1931510000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Screw/clip-on flange, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, clamping-yoke screw connectionSVZ 7.62HP 180SVZ 7.62HP 180SF SN
  • SVZ 7.62HP/05/180SF SN BK BX SO
    Item No.:
    2590780000
    Packaging unit:
    50 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, Clamping yoke connection, Box

  • SVZ 7.62HP/05/180SF SN BK BX
    Item No.:
    1931990000
    Packaging unit:
    50 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSV 7.62HP 90SV 7.62HP 90SF SN
  • SV 7.62HP/05/90SF 3.5SN BK BX
    Item No.:
    1930520000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Screw/clip-on flange, THT solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, clamping-yoke screw connectionSVZ 7.62HP 180SVZ 7.62HP 180SFI SN
  • SVZ 7.62HP/05/180SFI SN BK BX
    Item No.:
    1932210000
    Packaging unit:
    50 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSV 7.62HP 180SV 7.62HP 180SF SN
  • SV 7.62HP/05/180SF 3.5SN BK BX
    Item No.:
    1930850000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, Screw/clip-on flange, THT solder connection, 7.62 mm, Number of poles: 5, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box