Signal - & serial interface converter– WAVESERIES
-
Item No.:8939670000Packaging unit:1 PC
Input : universal U, I, R,ϑ, Output : I/U universal, 2 x relays
-
Item No.:8939680000Packaging unit:1 PC
Input : universal U, I, R,ϑ, Output : I/U universal, 2 x relays
-
Item No.:8964310000Packaging unit:1 PC
Input : EX, universal U, I, R,ϑ, Output : I/U universal, 2 x relays
-
Item No.:8964320000Packaging unit:1 PC
Input : EX, universal U, I, R,ϑ, Output : I/U universal, 2 x relays
-
Item No.:8523400000Packaging unit:1 PC
Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 0-20 mA, 0-10 V
-
Item No.:8528650000Packaging unit:1 PC
Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 4-20 mA, (loop powered)
-
Item No.:8528660000Packaging unit:1 PC
Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 4-20 mA, (loop powered)
-
Item No.:8975590000Packaging unit:1 PC
Current monitoring, Input current: 0...1 A AC/ 0...5 A AC/ 0...10 A AC, Output : 4-20 mA, (loop powered)
-
Item No.:8543820000Packaging unit:1 PC
Limit value monitoring, Input : 0-20 mA, 0-10 V, Output : 2 x relays
-
Item No.:8543880000Packaging unit:1 PC
Limit value monitoring, Input : 0-20 mA, 0-10 V, Output : 2 x relays
-
Item No.:8705630000Packaging unit:1 PC
WAVESERIES, Voltage monitoring, 1 x three-phase (R, S, T, N), 250 V, Screw connection
-
Item No.:8615700000Packaging unit:1 PC
Interface converter, RS232, RS485, RS422
-
-
Item No.:8432220000Packaging unit:1 PC
RTD transformer, PT100, 2-conductor connection, Configurable, Input : Temperature, PT100 (2- wire), Output : 0(4)-20 mA
-
Item No.:8432190000Packaging unit:1 PC
RTD transformer, PT100, 2-conductor connection, Configurable, Input : Temperature, PT100 (2- wire), Output : 0-10 V
-
Item No.:8432160000Packaging unit:1 PC
RTD transformer, PT100, 2-/3-wire connection technology, Configurable, Input : Temperature, PT100 (3- wire), Output : 0(4)-20 mA
-
Item No.:8432130000Packaging unit:1 PC
RTD transformer, PT100, 2-/3-wire connection technology, Configurable, Input : Temperature, PT100 (3- wire), Output : 0-10 V
-
Item No.:8432280000Packaging unit:1 PC
RTD transformer, PT100, 2-/3-/4-wire connection technology, Configurable, Input : Temperature, PT100 (4- wire), Output : 0(4)-20 mA
-
Item No.:8432250000Packaging unit:1 PC
RTD transformer, PT100, 2-/3-/4-wire connection technology, Configurable, Input : Temperature, PT100 (4- wire), Output : 0-10 V
-
Item No.:8560720000Packaging unit:1 PC
TC isolating transformer, Configurable, Input : thermocouple, Output : I / U