IP65 service interface FrontCom® Vario
FrontCom® Vario integrates multiple functions in only one single frame. The system is easy to install and you can select from a wide range of data, signal and power modules. In addition to being extremely compact, FrontCom® Vario offers a number of unique product features that will make your project planning and work activities secure, fast and future-proof. Furthermore, the FrontCom® Vario system has an attractive housing design that, by the way, offers highest impact-resistance and fully meets the requirements of IP 65 protection class.
-
Ürün No.:1962850000Ambalaj birimi:10 PC
RJ45 insert socket, Connector for base, TIA-568A
-
Ürün No.:1963840000Ambalaj birimi:10 PC
RJ45 insert socket, Connector for base, TIA-568B
-
Ürün No.:1963830000Ambalaj birimi:10 PC
RJ45 insert socket, Connector for base, PROFINET
-
Ürün No.:1962840000Ambalaj birimi:10 PC
RJ45 insert socket, Bulkhead inserts coupler
-
-
-
-
Ürün No.:2003180000Ambalaj birimi:1 PC
FrontCom, Double frame, Metal cover, Lockable with key
-
Ürün No.:2663190000Ambalaj birimi:1 PC
FrontCom, Single frame, Plastic cover, Lockable with cabinet key (Daimler lock)
-
Ürün No.:2663200000Ambalaj birimi:1 PC
FrontCom, Single frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Ürün No.:2003170000Ambalaj birimi:1 PC
FrontCom, Double frame, Metal cover, Control knob locking
-
Ürün No.:2003150000Ambalaj birimi:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key (Daimler lock)
-
Ürün No.:1450520000Ambalaj birimi:1 PC
FrontCom, Single frame, Plastic cover, Lockable with key
-
Ürün No.:1450530000Ambalaj birimi:1 PC
FrontCom, Single frame, Metal cover, Control knob locking
-
Ürün No.:1450510000Ambalaj birimi:1 PC
FrontCom, Single frame, Plastic cover, Control knob locking
-
Ürün No.:2669640000Ambalaj birimi:1 PC
FrontCom, Double frame, Metal cover, Control knob locking, NEMA 4X
-
Ürün No.:2003190000Ambalaj birimi:1 PC
FrontCom, Double frame, Metal cover, Lockable with cabinet key
-
Ürün No.:2669630000Ambalaj birimi:1 PC
FrontCom, Single frame, Metal cover, Control knob locking, NEMA 4X
-
Ürün No.:2003140000Ambalaj birimi:1 PC
FrontCom, Single frame, Plastic cover, Lockable with cabinet key
-
ID výrobku:2003160000Obalová jednotka:1 PC
FrontCom, Single frame, Metal cover, Lockable with cabinet key