Housing length 240 mm
The WIL-LED lights family: Only 8mm (9.4mm with magnet) high LED lamp for 24V DC with very high luminous efficacy and high Lifespan (greater 60 000h). Very robust construction, by full potting and metal housing - waterproof (IP67). Due to its 4000K light color, neutral white, suitable for the various applications. Very easy to connect thanks to the M12 connection. Due to the low power consumption, a small enough power supply with 24V for operation.
-
Ürün No.:2732910000Ambalaj birimi:1 PC
LED module, 4000K, Neutral white, Width: 240 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
-
Ürün No.:2617810000Ambalaj birimi:1 PC
LED module, 4000K, Neutral white, Width: 240 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: M12
-
Ürün No.:2770730000Ambalaj birimi:1 PC
LED module, 4000K, Neutral white, Width: 240 mm, Input voltage: 24 V DC ± 10%, IP67, Pre-assembled cable, Connection thread: without
Added to Your Shopping Cart