Klippon® POK terminal rails
Key features of the extensive product range:
- Available in 17 sizes
- Two standard finishes (colours): grey (similar to RAL 7001 for industrial use) and black (similar to RAL 9011 for harsh environments, Ex)
- Cover with stainless steel screws in cross-head / slotted design
- Moulded gasket made of silicone or chloroprene
- Fixing holes outside the sealed area to ensure high ingress protection of IP66
- Impact resistance up to 7 Joules
- Mounting directly in the enclosure or using an internal mounting plate
- Direct wall mounting possible using fixing holes or mounting feet
- Fastening thread to attach mounting rails and plates
- Up to E60 fire rating dependent on the configuration
- Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.
-
Produkt ID:8000003890Pakningsenhed:20 PC
Rail, TS 15, Width: 98 mm, without slot, Steel, galvanic zinc plated and passivated
-
Référence produit:8000003892패키징 단위:20 PC
Rail, TS 15, Width: 177 mm, without slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000003891Pakningsenhed:20 PC
Rail, TS 15, Width: 147 mm, without slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000032382Pakningsenhed:20 PC
Rail, TS 15, Width: 217 mm, without slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000003889Pakningsenhed:20 PC
Rail, TS 15, Width: 68 mm, without slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000003913Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 384 mm, without slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000003911Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 543 mm, with slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000003910Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 342 mm, without slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000003912Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 239 mm, without slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000003909Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 243 mm, without slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000003914Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 583 mm, with slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000073216Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 15, with slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000073214Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 15, with slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000073215Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 15, with slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000073209Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 15, with slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000073208Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 15, with slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000073210Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 15, with slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000073212Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 15, with slot, Steel, galvanic zinc plated and passivated
-
Produkt ID:8000073211Pakningsenhed:20 PC
Rail, TS 35, TS 35 x 15, with slot, Steel, galvanic zinc plated and passivated