FPC 200 x 300 x 130 mm
Medium-sized polycarbonate enclosures
The FPC series of enclosures is the next generation of the MPC series. Exhibiting the same material properties, the FPC series has an even wider range of accessories and hence extends the number of potential applications.
Features:
The FPC series of enclosures is the next generation of the MPC series. Exhibiting the same material properties, the FPC series has an even wider range of accessories and hence extends the number of potential applications.
Features:
- 6 sizes in 2 versions
- Grey or transparent cover
- Cover with lead-seal holes
- Fixing holes outside the sealed area
- Thread for fitting to terminal rails, mounting plates and PCBs
- Comprehensive accessories Weidmüller can manufacture and supply the enclosures to match customer specifications, fitted with all necessary terminals and cable glands.
-
Item No.:9535700000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535710000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 300 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
Added to Your Shopping Cart